ARD2  1.00 for Rev B. Hardware
Airbag Reference Demonstrator using MPC5604P
EDMA_TCD_STD_tag Struct Reference

Data Fields

vuint32_t SADDR
vuint16_t SMOD:5
vuint16_t SSIZE:3
vuint16_t DMOD:5
vuint16_t DSIZE:3
vint16_t SOFF
vuint32_t NBYTES
vint32_t SLAST
vuint32_t DADDR
vuint16_t CITERE_LINK:1
vuint16_t CITER:15
vint16_t DOFF
vint32_t DLAST_SGA
vuint16_t BITERE_LINK:1
vuint16_t BITER:15
vuint16_t BWC:2
vuint16_t MAJORLINKCH:6
vuint16_t DONE:1
vuint16_t ACTIVE:1
vuint16_t MAJORE_LINK:1
vuint16_t E_SG:1
vuint16_t D_REQ:1
vuint16_t INT_HALF:1
vuint16_t INT_MAJ:1
vuint16_t START:1

The documentation for this struct was generated from the following file: